

Brand: Killark
Catalog ID: FXCS-1B4-U
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Momentary
Actuator
Single Pushbutton
Application
SEAL-X Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings
Back Box Type
FXB
Catalog Number
FXCS-1B4-U
Color
Green-Red
EU RoHS Indicator
Hub Pattern
Dead-End
Product Family
Controls
Series
FXCS Series
Type
Factory Sealed
UPC
783936200835
Depth
5.06 in
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
4.4
Height
4.38 in
Hub Size
1/2"
Length
6.63 in
Width
6 in
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
50/60 Hz
Number Of Poles
2
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Action
Momentary
Actuator
Single Pushbutton
Back Box Type
FXB
Hub Pattern
Dead-End
Factory Sealed
Factory Sealed