HUBBELL
Image of G-26B G-26B HD Reel 50' 16/6 W/Cable
Image of G-26B G-26B HD Reel 50' 16/6 W/Cable
Image of G-26B G-26B HD Reel 50' 16/6 W/Cable

G-26B HD Reel 50' 16/6 W/Cable

$2,214.25 USD

Brand: Gleason Reel

Catalog ID: G-26B

Series G Heavy Duty Reel 50' 16/6 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-26B

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001153

Dimensions

Cable Length Active

50

Flange Outside Diameter

14 in

Length

50 in

Weight

56 lb

Conductor Related

Number of Conductors

6

Wire Size

#16 AWG