HUBBELL
Image of G05110012B G05 Valve Box, Polymer Concrete
* Representative image
Image of G05110012B G05 Valve Box, Polymer Concrete
play
play
play

G05 Valve Box, Polymer Concrete

Brand: Hubbell Power Systems

Catalog ID: G05110012B

G05 Valve Box, 12" Dia x 12" Polymer concrete valve box with cast iron ring. Fits readily available standard flush fit cast iron 11" cover.

Polymer concrete valve boxes provide the strength and durability of precast concrete at a fraction of the weight with easy access to standard size shutoff valves. The durable polymer concrete construction and cast iron ring combined meet ASSHTO H20 and M306 load requirements. Standard cast iron cover available at local distributors.

  • Strong, lightweight construction
  • Durable polymer concrete body and cast iron frame combination
  • 33% lighter than precast concrete products
  • Meets ASSHTO H20 and M306 load requirements

Product details

General

Catalog Number

G05110012B

Heated?

No

Insulated?

No

Material

Polymer Concrete

Type

Below Ground Boxes

Dimensions

Dimensions

12.375 in x 12 in x 18 in

Height

18 in

Length

12.375 in

Weight

39 lb

Width

12 in

Logistics

Packaging Type

Pallet

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77