HUBBELL
Image of EM-4301-CR8 Galvanized Ground Plate with 8 FT #6 AWG wire
Image of EM-4301-CR8 Galvanized Ground Plate with 8 FT #6 AWG wire

Galvanized Ground Plate with 8 FT #6 AWG wire

Brand: EMC

Catalog ID: EM-4301-CR8

Rectangular ground plate with an 8FT, #6 AWG stranded wire.

Copper ground conductor is factory crimped to the ground plate. Two leads are provided for connection to the equipment or grade level vault, main ground bar.

  • Packaged in suitcase-style crate for easy handling and field layout
  • Connection Type: Crimped Gas Tight (solder-dipped)
  • Available with bare or tin plated #6, #4, or #1/0 AWG (CSA) copper conductor. Other custom lengths are available
  • Resistance values can be lowered by using EMC's Lo-Ohm Grounding Cement (EMMC5)

Product details

General

Catalog Number

EM-4301-CR8

Resources and downloads

Specifications