HUBBELL
Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes
Image of 701RD Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes
Image of 701RD Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+5
Image of 701RD Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Brand: Raco

Catalog ID: 701RD

Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.

General

Catalog Number

701RD

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Type

Cable Protector Plate

UPC

050169947081

Dimensions

Dimensions

0.938 in x 2.14 in x 3.7 in

Height

3.7 in

Length

0.938 in

Raised Height

0.75 in

Weight

0.167 lb

Width

2.14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

6720