HUBBELL
Image of GASK805N GASK805N - 1-1/2" Gasket, Duraloy 8
*Representative image
Image of GASK805N GASK805N - 1-1/2" Gasket, Duraloy 8

GASK805N - 1-1/2" Gasket, Duraloy 8

Brand: Killark

Catalog ID: GASK805N

1-1/2" Gasket, Duraloy 8

  • Neoprene
  • Compression molded

Neoprene. Compression molded.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK805N

Color

Gray

EU RoHS Indicator

Material

Neoprene

Product Family

Fittings

Series

Duraloy 8 Series

Type

Gasket

UPC

783936481715

Dimensions

Diameter - Outside

1.28 in

Dimensions

8 in x 3 in x 1 in

Gross Weight with Packaging

0.03

Height

1 in

Hub Size

1-1/2"

Length

8 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

50