

Brand: Burndy
Catalog ID: GB4CT4
Catalog Number
GB4CT4
Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
UPC
781810001752
UPC 14 Digit GTIN
00781810001752
Dimension - Height inch
1.74 in
Dimension - Height mm
44.2 mm
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in
Dimension - Width fraction
1-3/50 in
Dimension - Width inch
1.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
240 lb-in
Minimum Pack Quantity
1