HUBBELL
Image of GC2929CG18 GC2929CG18, Mechanical Grounding Connector, Two Cables to Bar
Image of GC2929CG18 GC2929CG18, Mechanical Grounding Connector, Two Cables to Bar

GC2929CG18, Mechanical Grounding Connector, Two Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929CG18

Wire: 2/0- 250 kcmil Cu Direct Burial.

Product details

General

Catalog Number

GC2929CG18

Installation Torque Recommended in-lb

40 LBS/in

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945136854

UPC 12 Digit

6219451368544

Dimensions

Dimension - B Length inch

1.61 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.20 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads