HUBBELL
Image of GCB63T13G1 GCG63T13G1, Bronze Ground Connector for Static Grounding Applications
Image of GCB63T13G1 GCG63T13G1, Bronze Ground Connector for Static Grounding Applications

GCG63T13G1, Bronze Ground Connector for Static Grounding Applications

Brand:

Burndy

Catalog ID:

GCB63T13G1

Bronze Ground Connector. Ball Stud Dia. .63", 1/2-13" Stud, Silicon Bronze Hardware

Includes 1/2" Silicon Bronze Split Washer, 1/2"-13 Silicon Bronze Hex Head Nut

Includes: 1/2 SPLIT WASHER, SILICON BRONZE, 1/2-13 HEX HEAD NUT, SILICON BRONZE

Product details

General

Application

For use on rail cars, chemical trucks, hazardous waste tankers or a petroleum vehicle to allow for static grounding protection,

Catalog Number

GCB63T13G1

EU RoHS Indicator

Yes

Material

Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

Ground Connector

UPC

781810126578

UPC 12 Digit

7818101265788

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

11100