HUBBELL
General purpose transformer connectors, L3A2-350I
Image of L3A2-350I General purpose transformer connectors, L3A2-350I
Image of L3A2-350I General purpose transformer connectors, L3A2-350I

General purpose transformer connectors, L3A2-350I

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3A2-350I

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors

  • Clear Plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Designed for installation on standard two and four-hole spades.
  • All mounting holes 1.75” on center line.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

L3A2-350I

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

3

Product Type

3 Cables

Type

Bolted Lugs & Terminals

UPC

192663081127

Dimensions

Depth

0.56 in

Dimensions

2.25 in x 4.75 in x 1.19 in

Height

1.19 in

Length

2.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0.334 lb

Package Width

0 in

Width

4.75 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Configuration

Number Of Outlets

3