

Brand: Killark
Catalog ID: GFCS30151
Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.
Action
SP
Actuator
Miniature Circuit Breaker Operator with Reset
Application
GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.
Catalog Number
GFCS30151
Color
Gray
Enclosure Type
Bolted
Fault Reset
Pushbutton on MCB Handle
Finish Type
Powder-Coated Polyester Epoxy
Indicator(s) Type
Pilot Light
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
GFCS Series
Type
GFCI
UPC
783936112664
Depth
8.5 in
Gross Weight with Packaging
13
Height
7.875 in
Weight
13 lb
Width
7.375 in
Amperage Rating
15 A
Frequency Rating
60 Hz
Primary Voltage
120 VAC
Sensitivity
5mA
Number Of Poles
1
Number Of Wires
2
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR061895-2
Hazardous Rating(s)
Nema Rating
3, 7(B, C, D), 9(E, F, G)
UL File Number
E83969
Action
SP
Actuator
Miniature Circuit Breaker Operator with Reset
Indicator(s) Type
Pilot Light
Operating Temperature Celcius Max
40 Degree
Factory Sealed
Factory Sealed