HUBBELL
Image of GL29G11 GL29G11, Mechanical Ground Connector, 2 Copper Cables to Bar
Image of GL29G11 GL29G11, Mechanical Ground Connector, 2 Copper Cables to Bar

GL29G11, Mechanical Ground Connector, 2 Copper Cables to Bar

Brand:

Burndy

Catalog ID:

GL29G11

2/0 SOL - 250kcmil CU.

Product details

General

Catalog Number

GL29G11

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810055175

UPC 12 Digit

7818100551755

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads