Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Wiegmann
Catalog ID: GP3012
Accessory Type
Plate
Catalog Number
GP3012
Color
Gray
Material
Carbon Steel
Type
Accessory
UPC
786725890866
Height
30 in
Weight
5.5 lb
Width
12 in