HUBBELL
Image of PSN14146 Glass Bell Suspension, 30000 lb
Buy America(n) Qualified

Glass Bell Suspension, 30000 lb

Brand: OHIO BRASS

Catalog ID: PSN14146

5-3/4" x 10" Glass Bell Suspension w/ Zinc Sleeve.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Dielectric made of toughened glass, hot-dip galvanized ductile iron cap and forged steel pin, stainless steel split pin for coupling of units
  • Easy inspection and mechanical reliability
  • High thermal and mechanical resistance
  • Reduced aging
  • High dielectric resistance and homogenous potential distribution

General

Application

Glass Bell Suspension

Break Strength

45 N·m (400 lb·in)

Catalog Number

PSN14146

Fitting - Ground/Base

52-5-H Socket

Fitting - Live Line End

52-5-H Ball

Material

Glass

Material - End Fitting

Galvanized Steel

Strength Rating - Ultimate

30000 lb

UPC

096359642176

Dimensions

Diameter - Bell

10" (255 mm)

Dimensions

10 in x 10 in x 5.75 in

Height

5.75 in

Length

10 in

Weight

9 lb

Width

10 in

Electrical Ratings

Creep and Leakage Distance

12.62 (320 mm)

Critical Impulse Flashover (CIFO) - Negative

130 kV

Critical Impulse Flashover (CIFO) - Positive

125 kV

Flashover Voltage - 60 Hz Dry

80 kV

Flashover Voltage - 60 Hz Wet

50 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI C.29.2.B

Force Related

Break Strength

45 N·m (400 lb·in)

Strength Rating - Ultimate

30000 lb

Logistics

Pallet Quantity

90

Standard Package

6