HUBBELL
Image of C4170148 Glove Bag, 18 in long X 8 in Top
Image of C4170148 Glove Bag, 18 in long X 8 in Top

Glove Bag, 18 in long X 8 in Top

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170148

One piece front and back, bar-tacked at all corners. Leather reinforced inside and out for snap, and double nylon stitched. Gusset has 4-inch top tapering to inch bottom.

18" x 8" Glove Bag

Product details

General

Catalog Number

C4170148

EU RoHS Indicator

No

Style

Rubber Glove Bag

Type

Container

UPC

096359021551

Dimensions

Weight

0.539 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

30

Resources and downloads