
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT3-500
GPT3-500. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT3-500
Material
Aluminum
UPC
192663023974
Dimensions
3.13 in x 4.38 in x 1.75 in
Height
1.75 in
Length
3.13 in
Package Weight
0.495 lb
Width
4.38 in