

Brand: Killark
Catalog ID: GRCEX-0
Adds 2-7/8" to the body depth and 16.48 cu. in.
Application
For use with GR Series outlet bodies.
Catalog Number
GRCEX-0
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GR Outlet Bodies Series
Type
Outlet Body Extension
UPC
783936230849
Dimensions
6.75 in x 6 in x 5 in
Gross Weight with Packaging
2.55
Height
5 in
Hub Size
4"
Length
6.75 in
Width
6 in
Buy America(n) Qualified
EU RoHS Indicator