HUBBELL
Image of C4030342A Grip-All Hinged 14 ft (4.2 m) with Universal Head
Image of C4030342A Grip-All Hinged 14 ft (4.2 m) with Universal Head

Grip-All Hinged 14 ft (4.2 m) with Universal Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030342A

The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control “finger” on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a “shotgun,” the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • Operating mechanism incorporates a sliding hand grip that opens and retracts the hook
  • 6.75 inches (171 mm) of head travel)
  • All insulated parts are extenally mounted for ease of care and maintenance, no field stripping needed
  • Stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch

Product details

General

Catalog Number

C4030342A

Style

Hinged

UPC

096359696322

Dimensions

Dimensions

174 in x 9 in x 9 in

Dimensions Metric

442.0 mm x 22.9 mm x 22.9 mm

Height

9 in

Height Metric

22.9 mm

Length

174 in

Length Metric

442 mm

Weight

15 lb

WeightMetric

6.8 kg

Width

9 in

WidthMetric

22.9 mm

Resources and downloads