HUBBELL
Image of C6002102 Ground Ball Stud - Short - 1 in (25 mm)

Ground Ball Stud - Short - 1 in (25 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002102

Ground Ball Stud - Short - 1in. Ball - 4.25" Overall Length

  • For use with restricted-space applications such as a truck-grounding system, industrial metal clad clear, distribution systems, or underground switches
  • Made from tin-plated bronze alloy with silicone bronze hardware
  • ASTM F855 Table 1 Withstand Ratings of 43kA for 15 cycles and 30kA for 30 cycles

General

Bolt Installation Torque (Recommended)

25 ft-lbs

Catalog Number

C6002102

UPC

096359024194

Dimensions

Length

4.25 in

Weight

0.549 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Certifications And Compliance

Fault Current - ASTM Grade

Grade 4H

Force Related

Bolt Installation Torque (Recommended)

25 ft-lbs

Logistics

Pallet Quantity

3200