HUBBELL
Image of C6002316 Ground Clamp - 3-Way I-B-5

Ground Clamp - 3-Way I-B-5

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002316

Versatile serves such temporary-grounding uses as a truck-grounding system; on industrial metalclad switchgear; substation buswork — indoors and out; overhead, underground and substation switches; and three-phase ground sets with special, multi-angle *ball studs. Compact design delivers a high-current rating usually associated with only larges. body is aluminum. Acme-threaded eyescrew and *ball-stud are bronze alloy.

  • For Bare Conductors from #8 Sol. Cu. through 636 ACSR
  • Fault current ratings: 30,000 amps for 30 cycles or 43,000 amps for 15 cycles
  • Smooth Jaws
  • Recommended Installing Torque: Eyescrew 250 inch-pounds

General

Catalog Number

C6002316

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Material

Aluminum

Terminal Connection Type

Drilled Terminal

UPC

096359024439

Dimensions

Weight

0.98 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

ASTM Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb