HUBBELL
Image of T6000466 Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814 in (20 mm) Jaw Opening
Buy America(n) Qualified

Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814 in (20 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000466

Ground Clamp, C-Type, Type I-Class A-Grade 2, 0.814" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 250A
  • Fault Current 21kA for 15 cycles or 15kA for 30 cycles
  • Main Line Range Max. 477kcmil ACSR (0.814")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 1/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class A, Grade 2
  • Jaws Smooth
  • Ferrule Threaded

General

Catalog Number

T6000466

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Smooth Jaws

Material

Bronze

Terminal Connection Type

Drilled Terminal

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

200 in-lbs

UPC

096359061038

Dimensions

Jaw Opening Size - Maximum

.814 in

Jaw Opening Size - Minimum

.162 in

Thread Size

5/8-11 UNC

Weight

1.284 lb

Electrical Ratings

Current Rating

250 A

Fault Current - 15 Cycles

21000 A

Fault Current - 30 Cycles

15000 A

Grounding Wire Capacity Maximum

1/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 2

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Logistics

Pallet Quantity

1920