HUBBELL
Image of T6003196 Ground Clamp, Flat-Face, Eye Screw, ASTM Grade 5
Image of T6003196 Ground Clamp, Flat-Face, Eye Screw, ASTM Grade 5

Ground Clamp, Flat-Face, Eye Screw, ASTM Grade 5

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003196

Ground Clamp, Flat Face, Eye Screw, tapped for threaded terminal, ASTM Grade 5

  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5 inch Angles or Flat
  • Main Line Range Min. 1/8 inch
  • Jumper Range Max. 4/0 Grd. Cable with Threaded Ferrule
  • Jumper Range Min. #2 Grd. Cable with Threaded Ferrule
  • ASTM Type I, Class B, Grade 5
  • Serrated Jaws

Product details

General

Catalog Number

T6003196

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

UPC

096359453321

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

0.125 in

Weight

2 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Fault Current - ASTM Grade

5

Industry Standard(s)

ASTM

Logistics

Carton Quantity

15

Pallet Quantity

450

Resources and downloads

Specifications