HUBBELL
Image of G33633SJ Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening
Buy America(n) Qualified

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: G33633SJ

Ground Clamp, Flat Face, Type I-Class B-Grade 3, 1.5" Jaw Opening

  • Tower & Flat-Face Ground Clamp
  • Continuous Current 400A
  • Fault Current 27kA for 15 cycles or 20kA for 30 cycles
  • Main Line Range Max. 1.5" Angles or 1.5" Flat
  • Main Line Range Min. 1/8"
  • Jumper Range Max. 2/0 Grd. Cable w/ Plain-Plug
  • Jumper Range Min. #2 Grd. Cable w/ Plain-Plug
  • ASTM Type I, Class B, Grade 3
  • Jaws Serrated
  • Ferrule Plain-Plug

Product details

General

Catalog Number

G33633SJ

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

250 in-lbs

UPC

096359038153

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.125 in

Weight

1.47 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 3

Resources and downloads

Specifications