HUBBELL
Image of C6002145 Ground Clamp w/ eye screw for Switch Blade switch
Image of C6002145 Ground Clamp w/ eye screw for Switch Blade switch

Ground Clamp w/ eye screw for Switch Blade switch

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6002145

Bronze attaches temporary ground to open switch during deenergized maintenance. Designed to help keep ground lead away from energized switch jaw, is shaped to fit specifically the blades of such switches as Type M3 Disconnect.’s drilled terminal accepts threaded-stud ferrules on grounding cable from #2 through 4/0. It also accepts threaded L-Stud Terminal (34" diameter bronze) for use with conventional groundclamp cable sets.

  • ASTM Designation: Type I, Class A, Grade 5
  • Fault Current ratings: 30,000 amps for 30 cycles or 43,000 amps for 15 cycles
  • Fault Current ratings with L-Stud Terminal: 20,000 amps for 30 cycles
  • Recommended torque: 250 inch pounds
  • Main Line Range: 3⁄4x1⁄8 in flat through 2.5x 1⁄4 in flat

Product details

General

Catalog Number

C6002145

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Material

Bronze

Terminal Connection Type

Drilled Terminal

UPC

096359024200

Dimensions

Weight

1.96 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

576

Resources and downloads

Specifications