
Brand: ANDERSON
Catalog ID: GC5G5
Bronze alloy ground clamp for grounding copper cable parallel to a ground rod or tube.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC5G5
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Silicon Bronze
Material - Keeper
Bronze
Material Type
Standard
Plating
No
Product Category
Vise Type Connectors
UPC
096359307655
Bolt Diameter
0.38
Diameter - Bolt
0.31 in
Diameter - Rod Outside
0.625 in
Dimensions
0.625 in x 0.938 in x 1.938 in
Height
1.938 in
Length
0.625 in
Messenger Diameter Range
0 - 0
Weight
0.098 lb
Width
0.938 in
Conductor Diameter (Ground Tap) - Maximum
0 in
Conductor Diameter (Ground Tap) - Minumum
0 in
Conductor Diameter (Ground Tap) Range
0 - 0
Conductor Range
#10 Sol.-#2 Str.
Conductor Type
Copper
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Pallet Quantity
12000