HUBBELL
Ground Rod Clamp

Ground Rod Clamp, 5/8" and 1/2"

Brand: EMC

Catalog ID: EM-6DB

5/8" & 1/2" Ground Rod Clamp with Zinc Breakaway Cap

This ground rod clamp is designed for 5/8" and 1/2" rods, ensuring a secure and reliable connection for your grounding system. It features a 1-inch long bolt for easy installation and a specialized anti-loosening device to maintain stability over time. The clamp is equipped with a zinc breakaway cap that confirms proper installation torque and can be conveniently removed with an adjustable wrench. Ideal for both residential and commercial applications, this clamp provides a durable solution for effective electrical grounding.

  • Compatible with 5/8" and 1/2" ground rods for a secure,stable connection
  • Features anti-loosening technology to prevent clamp detachment over time
  • Includes a removable zinc cap with breakaway feature for torque indication,adjustable with a wrench

Ensure a secure and reliable grounding system with this ground rod clamp, designed for 5/8" and 1/2" rods, featuring a specialized anti-loosening device, easy-install long bolt, and a removable zinc breakaway cap for confirmed torque accuracy, perfect for both residential and commercial use.

General

Catalog Number

EM-6DB

Material

Bronze

Dimensions

Dimensions

1 in x 0.760 in x 2.4 in

Height

2.4 in

Length

1 in

Weight

0.195 lb

Width

0.76 in

Conductor Related

Conductor Size

#12–2 AWG solid or stranded