HUBBELL
Image of T6002375 Ground Set 3 Phase 1/0 Clear 3 x 4' Phase Leads and 1 x 6' Ground Lead
Image of T6002375 Ground Set 3 Phase 1/0 Clear 3 x 4' Phase Leads and 1 x 6' Ground Lead
play
Buy America(n) Qualified

Ground Set 3 Phase 1/0 Clear 3 x 4' Phase Leads and 1 x 6' Ground Lead

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6002375

Flat-Face-Clamp set includes a four-way bronze terminal block, one 6-ft. and three 4-ft. lengths of 1/0 copper clear-jacket ground cable with shrouded plain-plug copper ferrules, three aluminum grounds with bronze eye-screws (G3363-3SJ) and one with bronze T-handle (G3363-4SJ).

  • Flat-Face-Clamp set includes a four-way bronze terminal block, one 6-ft. and three 4-ft. lengths of 1/0 copper clear-jacket ground cable with shrouded plain-plug copper ferrules, three aluminum grounds with bronze eye-screws (G3363-3SJ) and one with bronze T-handle (G3363-4SJ)
  • Fault current ratings of 21kA for 15 cycles or 15kA for 30 cycles

Product details

General

Bolt Installation Torque (Recommended)

20 ft-lbs

Catalog Number

T6002375

EU RoHS Indicator

No

UPC

096359061779

Dimensions

Weight

19.6 lb

Electrical Ratings

Amperage Rating

21000 A

Fault Current - 15 Cycles

21000 A

Fault Current - 30 Cycles

15000 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding