HUBBELL
Image of C6003102 Ground Set, 3-Phase U.R.D. 1/0 Yellow 15kV
* Representative image
Image of C6003102 Ground Set, 3-Phase U.R.D. 1/0 Yellow 15kV
play
Buy America(n) Qualified

Ground Set, 3-Phase U.R.D. 1/0 Yellow 15kV

Brand: Chance Lineman Tools & Equipment

Catalog ID: C6003102

Ground Set, U.R.D. 3-Phase 1/0 Yellow 15 kV

  • Consists of:
  • A three-way terminal block assembly
  • Three 6’ lengths of 1/0 copper ground cable with yellow jacket
  • A bronze ground clamp T6000466
  • Three yellow elbows
  • Fault current rating for each set: 10,000 amps for 10 cycles per IEEE 386

Product details

General

Catalog Number

C6003102

UPC

096359368274

Dimensions

Weight

14.5 lb

Electrical Ratings

kV Class

15 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

10kA

Industry Standard(s)

IEEE 386

Logistics

Pallet Quantity

32

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding