HUBBELL
Image of C6003103 Ground Set, 3-Phase U.R.D. 1/0 Yellow 25 & 35kV Small Interface
* Representative image
Image of C6003103 Ground Set, 3-Phase U.R.D. 1/0 Yellow 25 & 35kV Small Interface
play
Buy America(n) Qualified

Ground Set, 3-Phase U.R.D. 1/0 Yellow 25 & 35kV Small Interface

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003103

Ground Set, U.R.D. 3 Phase 1/0 Yellow 25 & 35kV small interface set

  • Consists of:
  • A three-way terminal block assembly
  • Three 6’ lengths of 1/0 copper ground cable with yellow jacket
  • A bronze ground clamp T6000466
  • Three yellow elbows
  • Fault current rating for each set: 10,000 amps for 10 cycles per IEEE 386

Product details

General

Catalog Number

C6003103

EU RoHS Indicator

No

UPC

096359368281

Dimensions

Weight

15 lb

Electrical Ratings

Fault Current - 10 Cycles

10,000 amps

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE 386

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding