Brand: EMC
Catalog ID: EM-TDS-45-SSPE-2
System includes Ground Rod Clamp and 28 staples.
Catalog Number
EM-TDS-45-SSPE-2
Dimensions
45 ft x 5.4 in x 0.686 in
Height
0.686 in
Length
45 ft
Weight
8.486 lb
Width
5.4 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)