HUBBELL
Grounding & Bonding, Bus Bar, 0.75" x 19", 7D
Image of HBBBHR19KT Grounding & Bonding, Bus Bar, 0.75" x 19", 7D
Buy America(n) Qualified

Grounding & Bonding, Bus Bar, 0.75" x 19", 7D

Brand: Hubbell Premise Wiring

Catalog ID: HBBBHR19KT

Grounding & Bonding, Bus Bar, 0.75" x 19",7D

In another section

General

Application

Kit

Catalog Number

HBBBHR19KT

Finish Type

Item Type

Material

Copper

Mounting Type

Rack-Mount

Type

Kit

UPC

662620303697

Dimensions

Depth

19 in

Height

0.75 in

Length

19 in

Thickness

0.25 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Pallet Quantity

720