HUBBELL
Image of GC11114C Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC11114C

Bronze alloy ground clamp for clamping a copper cable to ground rod or tube in either vertical or horizontal direction

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix ED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC11114C

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Standard

UPC

096359305811

Dimensions

Diameter - Clamping Hardware

6 in

Diameter - Rod / Tube

6 in

Diameter - Rod / Tube Outside

6.625 in

Weight

6.037 lb

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.365 in

Conductor Diameter Range

0.365 - 0.575

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

252