HUBBELL
Image of GC1112A Grounding Clamp
*Representative image
Image of GC1112A Grounding Clamp
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC1112A

Bronze alloy ground clamp for clamping a copper cable to ground rod to tube in either vertical or horizontal direction

Ground clamps are heavy duty bronze alloy clamp used for grounding.

"Everdur hardware supplied by adding Suffix ED"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC1112A

Material

Bronze

Material - Hardware

Stainless Steel

Material Type

Non-Standard

UPC

096359305828

Dimensions

Weight

0.49 lb

Conductor Related

Conductor Diameter - Maximum

0.232 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.232

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

2772