


Brand: ANDERSON
Catalog ID: GC10907
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10907
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305439
Diameter - Clamping Hardware
2 in
Diameter - Rod / Tube
2 in
Diameter - Rod / Tube Outside
2.5 in
Weight
0.98 lb
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1260