HUBBELL
Image of GC141A02 Grounding Clamp

Grounding Clamp

Brand: ANDERSON

Catalog ID: GC141A02

Bronze alloy ground clamp for clamping a copper cable to flat bar. Cable groove in bottom piece prevents excessive cable distortion.

Ground clamps are heavy duty bronze alloy clamp used for grounding.

  • Bolts furnished are for clamping to 1/4" flat bar
  • Everdur hardware supplied by adding Suffix ED
  • If longer bolts are required, add bar thickness to catalog number.Example: GC141A0212 for 1/2” bar

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GC141A02

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material - Hardware

Stainless Steel

Material Type

Standard

UPC

096359306641

Dimensions

Diameter - Clamping Hardware

0.5 in

Dimensions

1.938 in x 1.5 in x 2.125 in

Height

2.125 in

Length

1.938 in

Weight

0.49 lb

Width

1.5 in

Conductor Related

Conductor Diameter - Maximum

0.63 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.63

Conductor Type

Copper

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Pallet Quantity

3840