

Brand: Killark
Catalog ID: GRR-2
Cast conduit hubs with integral bushings. Blank cover included. Compact size. Supplied with five hubs and three close-up plugs.
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GRR-2
Color
Gray
Cover Type
Blank
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GR Outlet Bodies Series
Type
Outlet Body With Cover
UPC
783936230085
Dimensions
6.375 in x 6 in x 4.375 in
Gross Weight with Packaging
1.45
Height
4.375 in
Hub Size
3/4"
Length
6.375 in
Weight
1.45 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514