

Brand: Killark
Catalog ID: GUFS-2M
Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.
Application
Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.
Catalog Number
GUFS-2M
Color
Glossy gray
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Iron
Product Family
Fittings
Series
GUFS Series
Type
Swivel Elbow
UPC
783936170404
Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
2.16
Height
3 in
Hub Size
3/4"
Length
5 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5