HUBBELL
GUML-2M - 3/4" 90° Angle Union, Iron, Male to Female
Image of GUML-2M GUML-2M - 3/4" 90° Angle Union, Iron, Male to Female
*Representative image
Image of GUML-2M GUML-2M - 3/4" 90° Angle Union, Iron, Male to Female

GUML-2M - 3/4" 90° Angle Union, Iron, Male to Female

Brand: Killark

Catalog ID: GUML-2M

3/4" 90° Angle Union, Iron, Male to Female

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

Permits removal of equipment without turning or removal of conduit.

Catalog Number

GUML-2M

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Iron

Product Family

Fittings

Series

GUM Series

Type

90º Angle Union

UPC

783936012117

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.62

Height

2 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5