

Brand: Killark
Catalog ID: GUMM-2
Permits removal of equipment without turning or removal of conduit.
Catalog Number
GUMM-2
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GUMM Series
Type
Male to Male Union
UPC
783936152103
Hub Size
3/4"
Length
2.98 in
Weight
0.2 lb
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
10514
Carton Quantity
10