

Brand: Burndy
Catalog ID: GX4C4C
Catalog Number
GX4C4C
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
No
Plating Type
Unplated
Product Type
Mechanical
U Bolt Type
327
UPC
781810986295
UPC 14 Digit GTIN
00781810986295
Dimension - Height fraction
1-7/8 in
Dimension - Height inch
1.88 in
Dimension - Height mm
47.8 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width fraction
1-5/8 in
Dimension - Width inch
1.63 in
Dimension - Width mm
41 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size A
8;7;6;5;4;3
Conductor - Copper Solid Size A Range
8-3
Conductor - Copper Solid Size B
8;7;6;5;4;3
Conductor - Copper Solid Size B Range
8-3
Conductor - Copper Str Size A
9;8;7;6;5;4
Conductor - Copper Str Size A Range
9-4
Conductor - Copper Str Size B
8;7;6;5;4
Conductor - Copper Str Size B Range
8-4
Conductor - Copper Tube Std Size
0.375
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
1