



Brand: Killark
Catalog ID: GZ114-10K
Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.
Action
Rotary
Catalog Number
GZ114-10K
Color
Black
EU RoHS Indicator
Product Family
Controls
Series
GZ Series
Type
Potentiometer
UPC
783936178196
Dimensions
5.9 in x 1.8 in x 1.3 in
Height
1.3 in
Length
5.9 in
Weight
0.32 lb
Width
1.8 in
Frequency Rating
50/60 Hz
Wattage
0.25 W
ATEX File Number
SIRA 19ATEX 1171 U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379
Action
Rotary