HUBBELL
Image of C4002335 "H.M." Dry Film Lubricant

"H.M." Dry Film Lubricant

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4002335

Dry Film Tool Lubricant is offered as a lubricant for all bearing surfaces, sliding and threaded, of Hot Line Tools, Construction Tools and Pole Line Hardware. This dry film blend of solid lubricants, basic ingredient is Molybdenum Disulfide, is applied as any aerosol-packaged spray material, and air dries and bonds to the tool surface almost instantly.

  • Applied as any aerosol-packaged spray material
  • Air dries and bonds to tool surface almost instantly

General

Catalog Number

C4002335

Style

Dry Film Lubricant

UPC

096359017349

Dimensions

Weight

0.4 lb

Weight Metric

0.1 kg