HUBBELL
Image of H1917 "H.M." Epoxyglas Bond Kit

"H.M." Epoxyglas Bond Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1917

The Epoxiglas® Bond Patching Kit can be used to repair small surface ruptures on Epoxiglas® Hotsticks, to install new ferrules on Epoxiglas® poles, or to assist in replacing rungs on Epoxiglas® Ladders. The kit consists of a tube of hardener and a tube of resin that are mixed immediately before repairs are made. A mixing stick is included, that can also be used to place the bond in the area to be repaired. Epoxiglas® Bond contains the same orange color as used in Epoxiglas® poles. Small surface ruptures can be repaired by removing damaged fibers, cleaning the void with Moisture Eater II cleaner-solvent and then applying Epoxiglas® Bond.

  • Includes 4 pouches containing separated packets of hardener and resin
  • Mixing stick is included

General

Catalog Number

H1917

Style

Epoxiglas Bond Patching Kit

UPC

096359039471

Dimensions

Weight

0.5 lb

Weight Metric

0.2 kg

Logistics

Pallet Quantity

300