HUBBELL
Image of PG1324Z12009 H20 Assembly - 13"x24"x18"
* Representative image
Image of PG1324Z12009 H20 Assembly - 13"x24"x18"
play
play
Buy America(n) Qualified

H20 Assembly - 13"x24"x18"

Brand: Quazite

Catalog ID: PG1324Z12009

QUAZITE® H20 assemblies include a polymerconcrete box, a galvanized steel frame and cover.Properly installed, QUAZITE H20 assemblies meetall AASHTO H20 application specifications

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Galvanized steel frame and cover are H20compliant
  • Polymer concrete box is long lasting, easyto modify and install
  • available in a variety ofdepths
  • Frame and covers available for 13x24 and17x30 enclosures

Product details

General

Catalog Number

PG1324Z12009

Material

Polymer Concrete / Galvanized Steel

Type

Assembly

Dimensions

Dimensions

24 in x 13 in x 18 in

Dimensions - Shipping

19.625 in x 30.625 in x 19.5 in

Height

18 in

Length

24 in

Width

13 in

Electrical Ratings

Load Rating

AASHTO H20

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Media

Videos

play
Hubbell Power Systems Introducing AASHTO H20 Underground Enclosures
play
CHANCE®: Building Blocks of an Overhead Distribution System - Hubbell Power Systems