

Brand: Wiegmann
Catalog ID: WC1448P2
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Carbon steel half panel.
Application
For use with WC1448BD console.
Catalog Number
WC1448P2
Color
White
Construction
Flanged
Finish Type
Polyester Powder
Material
Carbon Steel
Series
WC14 Series
Type
Console Half Panel
UPC
786725444458
Height
22 in
Weight
30 lb
Width
41 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1