HUBBELL
Half-Panel Single Door Freestanding 30.8 X 26, Carbon Steel - Galvanized
Image of WA72P30F2G Half-Panel Single Door Freestanding 30.8 X 26, Carbon Steel - Galvanized
*Representative image
Image of WA72P30F2G Half-Panel Single Door Freestanding 30.8 X 26, Carbon Steel - Galvanized

Half-Panel Single Door Freestanding 30.8 X 26, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA72P30F2G

Half-Panel Single Door Freestanding 30.8X26 Carbon Steel - Galvanized

The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA72P30F2G

Construction

Flanged

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

  • Mounting Hardware
  • Mounting Hardware

Series

WA-F2 Series

Type

Back Panel

UPC

786725867462

Dimensions

Actual Height

30.88 in

Height

31 in

Weight

45 lb

Width

26 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1