




Brand: Acme Electric
Catalog ID: H3045K0014BCS
ANFC Taps
2
BNFC Taps
2
Catalog Number
H3045K0014BCS
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
45
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Product Category
Harmonic Mitigating Transformer
Product Family
Three Phase Harmonic Mitigating
Product Type
Harmonic Mitigation Transformer
Secondary Voltage - Winding
208Y/120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503099896
Winding Material
CU
Dimensions
22.37 in x 28.15 in x 29.9 in
Height
29.9 in
Length
22.37 in
Weight
500 lb
Width
28.15 in
Efficiency
98.40%
Frequency Rating
60 Hz
kVA
45
Primary Voltage
480 V
Secondary Voltage - Winding
208Y/120 V
CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Insulation Class
220°C
UL Standard
UL 1561
Max Temperature Rise
150 Degrees Celsius
ANFC Taps
2
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1