HUBBELL
Image of HF013039036 HB2T Fiberglass Flip Top, Heated, Insulated Enclosure
* Representative image
Image of HF013039036 HB2T Fiberglass Flip Top, Heated, Insulated Enclosure
play

HB2T Fiberglass Flip Top, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HF013039036

HB2T Flip Top - Insulated - 13W X 39L X 36H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HF013039036

Description - Heater

120V single phase self regulating heat trace tape (18ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

39 in x 13 in x 36 in

Height

36 in

Length

39 in

Mounting Pad / Base Plate Dimensions

28 X 54

Weight

66 lb

Width

13 in

Electrical Ratings

Wattage - Heater

(1) 90 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview