HUBBELL
HB3N Fiberglass Flip Top, Heated, Insulated Enclosure
Image of HF026070045 HB3N Fiberglass Flip Top, Heated, Insulated Enclosure
*Representative image
Image of HF026070045 HB3N Fiberglass Flip Top, Heated, Insulated Enclosure
play
In Depth: Hot Box Overview - Hubbell

HB3N Fiberglass Flip Top, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HF026070045

HB3N Flip Top - Insulated - 26W X 70L X 45H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HF026070045

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

UPC

662037204860

Dimensions

Dimensions

70 in x 26 in x 45 in

Height

45 in

Length

70 in

Mounting Pad / Base Plate Dimensions

44 X 87

Weight

253 lb

Width

26 in

Electrical Ratings

Wattage - Heater

(1) 1000 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes