
Brand: HOT BOX
Catalog ID: HF036115075
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HF036115075
Color - Housing
Beige
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass UV resistant yacht quality finish
Number of Doors (Lift Off)
1
Dimensions
115 in x 36 in x 75 in
Height
75 in
Length
115 in
Mounting Pad / Base Plate Dimensions
48 in x 127 in
Weight
441 lb
Width
36 in
Wattage - Heater
(2)1500 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes
Number of Doors (Lift Off)
1
Packaging Type
Wrapped Pallet